IESNA:LM-63-2002
[TEST]P942369
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30326
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4041.1 3726.4 3439.5 3172.3 2954.2 2860.8 2855.9 2905 3036.2 3314.9
3749.3 4257.5 4831.3 5460.9 5988.8 6465.8 6908.5 7398.7 7798.7 8228.2
8757.7 9106.9 9364.3 9695.5 10170.9 11134.9 12575.9 14390.7 15887.5 15689.1
12871 6901.9 2250.9 955.8 373.8 123 0
4041.1 3749.3 3464.1 3193.6 2975.5 2867.3 2869 2914.9 3044.4 3319.8
3746.1 4233 4808.4 5446.1 5975.6 6459.3 6892.1 7356 7774.1 8205.2
8724.9 9126.6 9403.7 9639.7 10131.6 11036.5 12407.1 14223.5 15825.2 15651.4
13115.3 7288.8 2588.6 995.1 418 149.2 0
4041.1 3759.2 3485.4 3226.4 3010 2887 2870.6 2900.1 3000.1 3211.6
3573.9 4060.8 4623.1 5224.8 5792 6301.9 6728.1 7118.3 7529.8 7998.7
8520 9082.3 9541.4 9897.1 10331.6 11067.7 12249.7 14030.1 16056.4 16869.5
15002.2 9739.7 3882.1 1734.5 765.6 273.8 0
4041.1 3754.2 3505.1 3262.4 3050.9 2928 2891.9 2913.2 2982.1 3137.8
3431.3 3847.7 4344.4 4887.1 5444.5 6028.1 6583.9 7051.1 7490.5 7970.8
8554.4 9138.1 9669.2 10146.3 10700.4 11393.9 12475.9 14243.2 16933.5 19581.1
19533.6 14421.9 7342.9 3467.4 1603.3 549.2 0
4041.1 3778.8 3552.6 3342.8 3150.9 3014.9 2964.1 2973.9 3026.4 3141.1
3349.3 3669 4096.9 4555.9 5039.5 5610.1 6274 6967.5 7580.6 8215.1
8828.2 9511.9 10233.2 10918.5 11685.7 12653 14015.3 16021.9 19227 23266.5
24717.4 19295.9 12538.2 6434.7 2787 867.2 0
4041.1 3775.6 3567.4 3357.5 3169 3026.4 2969 2982.1 3032.9 3144.4
3331.3 3642.8 4054.3 4506.7 4978.9 5536.3 6206.8 6911.8 7557.7 8221.6
8852.8 9534.8 10256.1 10979.1 11782.4 12780.8 14141.5 16122 19230.3 23179.6
24705.9 19586 12484.1 6334.7 2726.3 836.1 0
4041.1 3810 3621.5 3447.7 3283.7 3152.6 3085.4 3073.9 3123.1 3223.1
3383.7 3631.3 3946.1 4324.8 4793.6 5328.1 6023.2 6801.9 7652.8 8557.7
9467.6 10362.7 11207 12028.3 12897.2 13877.6 14984.2 16349.8 18100.7 19758.2
18743.4 13177.6 5647.8 1798.4 649.2 159 0
4041.1 3852.6 3703.4 3575.6 3454.2 3347.7 3278.8 3246 3267.3 3354.2
3495.2 3678.8 3921.5 4259.2 4719.9 5303.5 6001.9 6805.2 7677.4 8565.9
9411.9 10220.1 10989 11730 12397.2 12979.2 13436.6 13694 13480.9 11867.7
7544.6 2639.4 1036.1 595.1 295.1 101.6 0
4041.1 3911.6 3811.6 3726.4 3651 3577.2 3531.3 3516.5 3531.3 3588.7
3685.4 3823.1 4028 4342.8 4762.5 5295.3 5939.6 6667.5 7410.1 8134.8
8802 9462.7 10010.2 10495.5 10851.3 11028.3 10962.7 10446.3 9031.5 6083.8
2516.5 1080.4 739.4 519.7 332.8 144.3 0
4041.1 3969 3921.5 3887 3854.3 3829.7 3824.7 3846.1 3890.3 3970.7
4077.2 4218.2 4410 4700.2 5072.3 5562.5 6165.8 6846.2 7559.3 8300.3
9052.8 9795.5 10484 11077.5 11548 11731.6 11375.9 10005.3 7093.7 3200.1
1326.3 849.2 601.7 411.5 268.9 123 0
4041.1 4052.6 4059.2 4077.2 4096.9 4126.4 4170.7 4246.1 4349.4 4480.5
4649.4 4855.9 5142.8 5542.8 6065.8 6700.3 7418.3 8179 8969.2 9761
10546.3 11316.8 12041.5 12538.2 12634.9 12116.9 10741.4 8310.2 4808.4 1801.7
931.2 644.3 445.9 275.4 163.9 59 0
4041.1 4075.6 4105.1 4154.3 4196.9 4247.7 4316.6 4400.2 4516.6 4657.6
4826.4 5046.1 5336.3 5718.3 6180.6 6719.9 7311.8 7931.5 8574.1 9203.6
9805.3 10402.1 10908.6 11197.2 11072.6 10385.7 9002 6865.8 3913.3 1483.7
791.8 539.4 373.8 224.6 123 34.4 0
4041.1 4101.8 4162.5 4228 4300.2 4362.5 4447.7 4544.4 4646.1 4782.2
4933 5103.5 5324.8 5601.9 5924.8 6287.1 6682.2 7088.8 7505.2 7898.7
8267.5 8565.9 8720 8595.4 8090.5 7128.2 5798.6 4200.2 2385.3 1095.1
667.2 472.1 334.4 218 129.5 44.3 0
4041.1 4133 4239.5 4349.4 4444.4 4518.2 4598.5 4660.8 4708.4 4754.3
4787.1 4811.7 4834.6 4846.1 4828.1 4747.7 4600.2 4421.5 4246.1 3988.7
3567.4 3028 2508.3 2075.5 1721.4 1441 1223 1052.5 908.2 785.3
660.7 552.5 449.2 336.1 214.8 78.7 0
4041.1 4178.9 4314.9 4447.7 4537.9 4596.9 4628.1 4639.5 4614.9 4572.3
4510 4418.2 4269 4075.6 3832.9 3564.1 3301.8 3050.9 2803.4 2554.2
2301.7 2072.2 1875.5 1682 1513.2 1365.6 1242.7 1136.1 1032.8 929.5
808.2 691.8 557.4 416.4 244.3 96.7 0
4041.1 4218.2 4388.7 4510 4585.4 4610 4595.3 4569 4508.4 4421.5
4278.9 4055.9 3800.2 3555.9 3367.3 3211.6 3037.8 2837.8 2632.9 2441.1
2285.3 2201.7 2080.4 1913.2 1754.2 1609.9 1464 1321.4 1195.1 1073.8
934.5 782 604.9 427.9 249.2 119.7 0
4041.1 4251 4433 4546.1 4587.1 4574 4549.4 4493.6 4393.6 4237.9
4031.3 3811.6 3613.3 3439.5 3273.9 3111.6 2939.5 2757.5 2598.5 2478.8
2442.7 2432.9 2349.3 2211.6 2062.4 1909.9 1726.3 1546 1378.7 1237.8
1100 947.6 796.8 614.8 429.5 223 0
4041.1 4285.4 4472.3 4572.3 4580.5 4546.1 4501.8 4416.6 4262.5 4073.9
3905.1 3765.7 3616.5 3442.8 3249.3 3059.1 2860.8 2673.9 2501.7 2403.4
2370.6 2328 2277.1 2190.3 2039.4 1888.6 1757.4 1636.1 1542.7 1439.4
1309.9 1172.2 1023 847.6 664 395.1 0
4041.1 4306.7 4492 4565.8 4557.6 4506.7 4437.9 4319.8 4144.4 3987
3877.2 3770.6 3637.8 3465.7 3255.9 3014.9 2777.2 2552.6 2355.8 2268.9
2177.1 2114.8 2041.1 1883.7 1727.9 1608.3 1508.3 1436.1 1378.7 1288.6
1200 1065.6 914.8 767.2 593.5 352.5 0
4041.1 4314.9 4510 4572.3 4546.1 4492 4405.1 4252.6 4082.1 3955.9
3862.4 3765.7 3641.1 3482.1 3260.8 2988.6 2688.6 2419.8 2211.6 2108.3
1993.5 1890.2 1744.3 1570.6 1437.8 1336.1 1255.8 1188.6 1116.4 1032.8
970.5 841 685.3 560.7 431.2 216.4 0
4041.1 4339.5 4523.1 4575.6 4547.7 4485.4 4378.9 4224.8 4054.3 3936.2
3847.7 3741.1 3624.7 3454.2 3234.6 2964.1 2655.8 2352.6 2126.3 1973.8
1821.4 1709.9 1552.5 1423 1298.4 1201.7 1124.6 1064 1013.2 955.8
1009.9 837.7 639.4 488.5 362.3 150.8 0
4041.1 4337.9 4526.4 4580.5 4551 4482.1 4387.1 4226.4 4051 3939.5
3847.7 3746.1 3632.9 3467.4 3252.6 2980.4 2670.6 2360.7 2119.8 1959.1
1806.6 1690.2 1536.1 1403.3 1278.7 1180.4 1103.3 1044.3 1000 942.7
1042.7 772.2 611.5 491.8 365.6 150.8 0
